Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/67
ORDERNO
Article-number
901/67
WDAB
Wheel-Ø A x width B
67x12 mm
LC
Load capacity
50 kg
GD
Groove depth
9 mm
GW
Groove width
3.0 mm
HW
Hub width
13.5 mm
FL
Fixing lenght
13.5 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices